nVent CADDY Rod Lock Spring Steel Rod Hanger with Nail Gun Bracket, 1/4" Rod

nVent CADDY Rod Lock Spring Steel Rod Hanger with Nail Gun Bracket, 1/4" Rod
Catalog#: 4QTIGBSF
Details
Application images
Resources
3D models
Video
Features
- Suspends threaded rod without the need for additional hardware
- Complete with concrete nail gun insert bracket
- Clips onto nozzle of gas or battery-actuated nail guns allowing for hands-off installation at structure or from the floor using a pole
- Longer leg angle bracket for tool clearance
- Quickly and easily attaches to concrete, steel or composite metal decking
- Easy "push-to-install" design allows installers to simply push the threaded rod through the mounting hole, instantly holding it in position
- Prefabricated assemblies easily lift and lock into place, helping to save time and money
- Works with slightly damaged threads and minor burrs on threaded rod ends
- Design includes a release mechanism that works with pliers
Specifications
Brochure
Catalog
Data Sheet
Instruction Manual
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239