403 Clevis Hanger with Insulation Shield, 3 1/2" Shield, 4" OD, 1/2" Rod

403 Clevis Hanger with Insulation Shield, 3 1/2" Shield, 4" OD, 1/2" Rod
Catalog#: 4030350EG
Details
Resources
Features
- Recommended for the suspension of stationary insulated pipe lines
Specifications
Insulation Shield Sizing Chart for Copper Tubing | ||||
Nominal Copper Tube Size | Insulation Thickness | |||
1/2" | 3/4" | 1" | 1 1/2" | |
1/2" | 1 1/2" | 1 1/2" | 2 1/2" | 3 1/2" |
3/4" | 2" | 2" | 2 1/2" | 3 1/2" |
7/8" | 2" | 2 1/2" | 3" | 3 1/2" |
1" | 2" | 2 1/2" | 3" | 3 1/2" |
1 1/4" | 2" | 2 1/2" | 3" | 4" |
1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" |
2" | 3" | 3 1/2" | 4" | 5" |
2 1/2" | 3 1/2" | 4" | 4" | 5" |
3" | 4" | 5" | 5" | 6" |
3 1/2" | 5" | 5" | 6" | 6" |
4" | 5" | 5" | 8" | 8" |
5" | 6" | 6" | 8" | 8" |
6" | 8" | 8" | 10" | 10" |
Insulation Shield Size Chart for Iron Pipe | |||||||||
Nominal Iron Pipe Size | Insulation Thickness | ||||||||
1/2" | 3/4" | 1" | 1 1/2" | 2" | 2 1/2" | 3" | 3 1/2" | 4" | |
1/2" | 2" | 2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - |
3/4" | 2" | 2 1/2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - |
1" | 2" | 2 1/2" | 3" | 4" | 5" | 6" | 8" | - | - |
1 1/4" | 2 1/2" | 3" | 3" | 5" | 5" | 6" | 8" | - | - |
1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" | 6" | 8" | 8" | - | - |
2" | 3" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | - |
2 1/2" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | 10" | - |
3" | 4" | 5" | 5" | 8" | 8" | 10" | 10" | 10" | 12" |
3 1/2" | 5" | 5" | 6" | 8" | 8" | 10" | 10" | 12" | 12" |
4" | 5" | 6" | 6" | 8" | 8" | 10" | 10" | 12" | 12" |
5" | 6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - |
6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - | - |
8" | 10" | 10" | 10" | 12" | 12" | - | - | - | - |
10" | 12" | 12" | 12" | - | - | - | - | - | - |