"403 Clevis Hanger with Insulation Shield, 2"" Shield, 2.375"" OD, 3/8"" Rod"
"403 Clevis Hanger with Insulation Shield, 2"" Shield, 2.375"" OD, 3/8"" Rod"
Catalog#: 4030200EG
Details
Resources
Features
- Recommended for the suspension of stationary insulated pipe lines
Specifications
PRODUCT ATTRIBUTES
Insulation Shield Size Chart for Iron Pipe | |||||||||
Nominal Iron Pipe Size | Insulation Thickness | ||||||||
1/2" | 3/4" | 1" | 1 1/2" | 2" | 2 1/2" | 3" | 3 1/2" | 4" | |
1/2" | 2" | 2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - |
3/4" | 2" | 2 1/2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - |
1" | 2" | 2 1/2" | 3" | 4" | 5" | 6" | 8" | - | - |
1 1/4" | 2 1/2" | 3" | 3" | 5" | 5" | 6" | 8" | - | - |
1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" | 6" | 8" | 8" | - | - |
2" | 3" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | - |
2 1/2" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | 10" | - |
3" | 4" | 5" | 5" | 8" | 8" | 10" | 10" | 10" | 12" |
3 1/2" | 5" | 5" | 6" | 8" | 8" | 10" | 10" | 12" | 12" |
4" | 5" | 6" | 6" | 8" | 8" | 10" | 10" | 12" | 12" |
5" | 6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - |
6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - | - |
8" | 10" | 10" | 10" | 12" | 12" | - | - | - | - |
10" | 12" | 12" | 12" | - | - | - | - | - | - |
Insulation Shield Sizing Chart for Copper Tubing | ||||
Nominal Copper Tube Size | Insulation Thickness | |||
1/2" | 3/4" | 1" | 1 1/2" | |
1/2" | 1 1/2" | 1 1/2" | 2 1/2" | 3 1/2" |
3/4" | 2" | 2" | 2 1/2" | 3 1/2" |
7/8" | 2" | 2 1/2" | 3" | 3 1/2" |
1" | 2" | 2 1/2" | 3" | 3 1/2" |
1 1/4" | 2" | 2 1/2" | 3" | 4" |
1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" |
2" | 3" | 3 1/2" | 4" | 5" |
2 1/2" | 3 1/2" | 4" | 4" | 5" |
3" | 4" | 5" | 5" | 6" |
3 1/2" | 5" | 5" | 6" | 6" |
4" | 5" | 5" | 8" | 8" |
5" | 6" | 6" | 8" | 8" |
6" | 8" | 8" | 10" | 10" |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.