"401 Clevis Hanger, EG, PG, 3"" Pipe, 3.5"" OD, 1/2"" Rod"
"401 Clevis Hanger, EG, PG, 3"" Pipe, 3.5"" OD, 1/2"" Rod"
Catalog#: 4010300EG
Details
Application images
Resources
3D models
Features
- Recommended for the suspension of stationary non-insulated pipe lines
- "Flared edges help prevent sharp surfaces from coming into contact with the pipe (1/2"" to 2"" pipe sizes)"
- Clevis bottom pivots to allow pipe to be fed from either direction
- Conforms with Federal Specification WW-H-171 (Type 1), Manufacturers Standardization Society (MSS) SP-58 (Type 1)
Specifications
PRODUCT ATTRIBUTES
Brochure
Drawing Document
Installation Manual / Instruction Sheet
Certifications
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.