Skip to main content

Please Select Your Country/Language Preferences

PH34516.eps image

"360 Adjustable Center-Load Beam Clamp Kit, 7/8"" Rod, 12"" Max Pipe"

Catalog#: 3600087PL
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Part Number A-2" B A-3" B A-4" B A-5" B A-6" B A-7" B
3600037PL 5 5/16" 5 1/16" 4 15/16" 4 11/16" 5 1/8" 3 9/16"
3600050PL 5 5/16" 5 1/16" 4 15/16" 4 11/16" 5 1/8" 3 9/16"
3600062PL 5 1/2" 5 1/4" 5 1/8" 4 7/8" 5 5/16" 3 3/4"
3600075PL 5 1/2" 5 1/4" 5 1/8" 4 7/8" 5 5/16" 3 3/4"
3600087PL 5 3/4" 5 1/2" 5 3/8" 5 1/8" 5 9/16" 4"

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy