"360 Adjustable Center-Load Beam Clamp Kit, 5/8"" Rod, 5"" Max Pipe"
"360 Adjustable Center-Load Beam Clamp Kit, 5/8"" Rod, 5"" Max Pipe"
Catalog#: 3600062PL
Details
Resources
Features
- Includes Series 26 Beam Clamp Extension Piece
Specifications
PRODUCT ATTRIBUTES
Part Number | A-2" B | A-3" B | A-4" B | A-5" B | A-6" B | A-7" B |
3600037PL | 5 5/16" | 5 1/16" | 4 15/16" | 4 11/16" | 5 1/8" | 3 9/16" |
3600050PL | 5 5/16" | 5 1/16" | 4 15/16" | 4 11/16" | 5 1/8" | 3 9/16" |
3600062PL | 5 1/2" | 5 1/4" | 5 1/8" | 4 7/8" | 5 5/16" | 3 3/4" |
3600075PL | 5 1/2" | 5 1/4" | 5 1/8" | 4 7/8" | 5 5/16" | 3 3/4" |
3600087PL | 5 3/4" | 5 1/2" | 5 3/8" | 5 1/8" | 5 9/16" | 4" |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.