"315 Malleable Iron Purlin Clamp, Plain, 3/8"" Rod, 1"" Max Flange"
"315 Malleable Iron Purlin Clamp, Plain, 3/8"" Rod, 1"" Max Flange"
Catalog#: 3150037PL
Details
Application images
Resources
Features
- Attaches to lower flange of metal beams or purlins
- "Supports 45° flanges up to 2"" long, and 90° flanges up to 1-1/2"" high"
- Conforms with Federal Specification WW-H-171 (Type 23), Manufacturers Standardization Society ANSI®/MSS-SP-58 (Type 23)
Specifications
PRODUCT ATTRIBUTES
Brochure
Catalog
Certifications
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.