125 Insulation Shield, 12" Shield
Details
Resources
3D models
Features
- Distributes load of pipe evenly to eliminate or reduce insulation compression, and risk of crushing at the hanger point
- Conforms with Federal Specification WW-H-171 (Type 41), Manufacturers Standardization Society ANSI®/MSS SP58 (Type 40)
Specifications
PRODUCT ATTRIBUTES
Insulation Shield Sizing Chart for Iron Pipe | ||||||||||
Nominal Iron Pipe Size | Insulation Thickness | |||||||||
1/2" | 3/4" | 1" | 1 1/2" | 2" | 2 1/2" | 3" | 3 1/2" | 4" | ||
1/2" | 2" | 2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - | |
3/4" | 2" | 2 1/2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - | |
1" | 2" | 2 1/2" | 3" | 4" | 5" | 6" | 8" | - | - | |
1 1/4" | 2 1/2" | 3" | 3" | 5" | 5" | 6" | 8" | - | - | |
1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" | 6" | 8" | 8" | - | - | |
2" | 3" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | - | |
2 1/2" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | 10" | - | |
3" | 4" | 5" | 5" | 8" | 8" | 10" | 10" | 10" | 12" | |
3 1/2" | 5" | 5" | 6" | 8" | 8" | 10" | 10" | 12" | 12" | |
4" | 5" | 6" | 6" | 8" | 8" | 10" | 10" | 12" | 12" | |
5" | 6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - | |
6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - | - | |
8" | 10" | 10" | 10" | 12" | 12" | - | - | - | - | |
10" | 12" | 12" | 12" | - | - | - | - | - | - |
Insulation Shield Sizing Chart for Copper Tubing | ||||
Nominal Copper Tube Size | Insulation Thickness | |||
1/2" | 3/4" | 1" | 1 1/2" | |
1/2" | 1 1/2" | 1 1/2" | 2 1/2" | 3 1/2" |
3/4" | 2" | 2" | 2 1/2" | 3 1/2" |
7/8" | 2" | 2 1/2" | 3" | 3 1/2" |
1" | 2" | 2 1/2" | 3" | 3 1/2" |
1 1/4" | 2" | 2 1/2" | 3" | 4" |
1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" |
2" | 3" | 3 1/2" | 4" | 5" |
2 1/2" | 3 1/2" | 4" | 4" | 5" |
3" | 4" | 5" | 5" | 6" |
3 1/2" | 5" | 5" | 6" | 6" |
4" | 5" | 5" | 8" | 8" |
5" | 6" | 6" | 8" | 8" |
6" | 8" | 8" | 10" | 10" |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.