Skip to main content

Please Select Your Country/Language Preferences

PH2466.jpg image

"125 Insulation Shield, 1 1/2"" Shield"

Catalog#: 1250150EG
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Insulation Shield Sizing Chart for Iron Pipe
Nominal Iron Pipe Size Insulation Thickness
1/2" 3/4" 1" 1 1/2" 2" 2 1/2" 3" 3 1/2" 4"
1/2" 2" 2" 2 1/2" 3 1/2" 5" 6" 8" - -
3/4" 2" 2 1/2" 2 1/2" 3 1/2" 5" 6" 8" - -
1" 2" 2 1/2" 3" 4" 5" 6" 8" - -
1 1/4" 2 1/2" 3" 3" 5" 5" 6" 8" - -
1 1/2" 2 1/2" 3" 3 1/2" 5" 6" 8" 8" - -
2" 3" 3 1/2" 4" 5" 6" 8" 8" 10" -
2 1/2" 3 1/2" 4" 5" 6" 8" 8" 10" 10" -
3" 4" 5" 5" 8" 8" 10" 10" 10" 12"
3 1/2" 5" 5" 6" 8" 8" 10" 10" 12" 12"
4" 5" 6" 6" 8" 8" 10" 10" 12" 12"
5" 6" 8" 8" 8" 10" 10" 12" 12" -
6" 8" 8" 8" 10" 10" 12" 12" - -
8" 10" 10" 10" 12" 12" - - - -
10" 12" 12" 12" - - - - - -
Insulation Shield Sizing Chart for Copper Tubing
Nominal Copper Tube Size Insulation Thickness
1/2" 3/4" 1" 1 1/2"
1/2" 1 1/2" 1 1/2" 2 1/2" 3 1/2"
3/4" 2" 2" 2 1/2" 3 1/2"
7/8" 2" 2 1/2" 3" 3 1/2"
1" 2" 2 1/2" 3" 3 1/2"
1 1/4" 2" 2 1/2" 3" 4"
1 1/2" 2 1/2" 3" 3 1/2" 5"
2" 3" 3 1/2" 4" 5"
2 1/2" 3 1/2" 4" 4" 5"
3" 4" 5" 5" 6"
3 1/2" 5" 5" 6" 6"
4" 5" 5" 8" 8"
5" 6" 6" 8" 8"
6" 8" 8" 10" 10"

Diagrams

Resources 3D models
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy