Easy Snap Grommet
Easy Snap Grommet
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Provides 360° protection for cable, conduit, plumbing and fire sprinkler plumbing in metal studs
- "Snap one grommet into standard 1-11/32"" field punched hole, or snap two together into any shape factory-punched hole"
- Grommet can be split for use on pre-existing installations
- Compliant with UL® 2043 and suitable for use in air handling (plenum) spaces
Specifications
Brochure
Catalog
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.