"Colorado Jim" Cable Support with Standoff


"Colorado Jim" Cable Support with Standoff
Details
Application images
Resources
Features
- Easy-to-use locking tab
- Cable locating ribs to maintain cable separation
- Flared edges for cable protection
- NEC® 300.4D applicable
- AC or Flexible Cable to Furring strip and hat channel
Specifications
Part Number | Cable Type | Cable Size | Cables Per Fastener |
CJ6 to Wood | Non-Metallic | 14-2, 12-2, 10-2, 14-3, 12-3 and 10-3 w/ground | Max 6 |
8-2 and 6-2 w/ground | Max 4 | ||
CJ6 to Metal Stud | Metal Clad (MC) | 14-2, 12-2, 10-2, 14-3, 12-3, 10-3, 14-4, 12-4 and 10-4 w/ground | Max 4 |
CJ6S to Furring Strip and Hat Channel | Armored Cable (AC) | 14-4, 12-2, 10-2, 8-2, 14-3, 12-3, 10-3, 14-4, 12-4 and 10-4 w/ground | Max 4 |
Flexible Conduit (BX) | 5/16", 3/8" | Max 4 | |
CJ6IN to Metal Stud (Canada only) | Non-Metallic Sheathed Cable | 14-2, 12-2, 10-2, 14-3, 12-3 and 10-3 w/ground | Max 4 |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.