360 Adjustable Center-Load Beam Clamp Kit
360 Adjustable Center-Load Beam Clamp Kit
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Includes Series 26 Beam Clamp Extension Piece
Specifications
Material | Steel; Cast Iron |
Finish | Plain |
Part Number | A-2" B | A-3" B | A-4" B | A-5" B | A-6" B | A-7" B |
3600037PL | 5 5/16" | 5 1/16" | 4 15/16" | 4 11/16" | 5 1/8" | 3 9/16" |
3600050PL | 5 5/16" | 5 1/16" | 4 15/16" | 4 11/16" | 5 1/8" | 3 9/16" |
3600062PL | 5 1/2" | 5 1/4" | 5 1/8" | 4 7/8" | 5 5/16" | 3 3/4" |
3600075PL | 5 1/2" | 5 1/4" | 5 1/8" | 4 7/8" | 5 5/16" | 3 3/4" |
3600087PL | 5 3/4" | 5 1/2" | 5 3/8" | 5 1/8" | 5 9/16" | 4" |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.