B18-EM Box/Conduit Hanger with Flange Clip
B18-EM Box/Conduit Hanger with Flange Clip
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- One assembly provides support for electrical box and/or conduit from beam flanges
- Eliminates need for offset bending conduit
- 66% less Drop Wires (rod/wire application)
- NEC® & CEC compliant
Specifications
Finish | nVent CADDY Armour |
Material | Spring Steel |
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL DWMU.E165703
ANSI/UL 2239
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.