631 Pipe Saddle for 1 1/2" Insulation

Part Number | Pipe Size | Cover Thickness | Size of Pipe Roll for Model # | Center Line of Pipe to Outside of Saddle | Center Line of Pipe to Center Line of Roll for Model # | Static Load F | ||
605 | 610 | 605 | 610 | |||||
6310150PL | 3/4" | 1 7/16" | 3" | 3 1/2" | 2 1/8" | 2 11/16" | 2 11/16" | 1,200 lb |
1" | 1 9/16" | 3" | 4" | 2 7/16" | 3" | 3" | 1,200 lb | |
1 1/4" | 1 5/8" | 3 1/2" | 5" | 2 9/16" | 3 1/16" | 3 1/16" | 1,200 lb | |
1 1/2" | 1 1/2" | 3 1/2" | 5" | 2 11/16" | 3 5/16" | 3 5/16" | 1,200 lb | |
6310350PL | 2" | 1 9/16" | 4" | 5" | 3" | 3 5/8" | 3 5/8" | 1,200 lb |
2 1/2" | 1 7/16" | 5" | 6" | 3 1/4" | 3 15/16" | 3 15/16" | 1,200 lb | |
3" | 1 9/16" | 5" | 6" | 3 5/8" | 4 5/16" | 4 5/16" | 1,800 lb | |
3 1/2" | 1 13/16" | 6" | 8" | 3 7/8" | 4 3/4" | 4 3/4" | 1,800 lb | |
6310500PL | 4" | 1 9/16" | 6" | 8" | 3 7/8" | 4 11/16" | 4 11/16" | 1,800 lb |
5" | 1 1/2" | 8" | 8" | 4 1/2" | 5 5/16" | 5 5/16" | 1,800 lb | |
6310800PL | 6" | 1 1/2" | 8" | 10" | 5 3/16" | 6" | 5 13/16" | 1,800 lb |
8" | 1 1/2" | 10" | 12" | 6 5/16" | 7 3/8" | 7 3/8" | 1,800 lb | |
6311000PL | 10" | 1 9/16" | 12" | 14" | 7 1/4" | 8 5/16" | 8 1/2" | 1,800 lb |
6311200PL | 12" | 1 1/2" | 14" | 16" | 8 1/16" | 8 1/16" | 9 1/2" | 5,000 lb |
6311400PL | 14" | 1 1/2" | 16" | 18" | 8 7/8" | 8 7/8" | 10 1/2" | 5,000 lb |
6311600PL | 16" | 1 1/2" | 18" | 20" | 9 7/8" | 11 5/16" | 11 5/16" | 5,000 lb |
6311800PL | 18" | 1 1/2" | 20" | - | 10 7/8" | 12 3/8" | - | 5,000 lb |
6312000PL | 20" | 1 1/2" | 24" | - | 11 3/4" | 13 11/16" | - | 7,200 lb |
6312400PL | 24" | 1 1/2" | 30" | - | 13 5/8" | 16 7/16" | - | 7,200 lb |