510 nVent CADDY EZ Riser


510 nVent CADDY EZ Riser
The 510 nVent CADDY EZ Riser is a quick-closing pipe clamp, ideal for supporting vertical steel pipe where space is available. Ready-to-use out of the box, this solution has slotted holes to simplify assembly and eliminate loose hardware. Due to the serrated washer-head design, installers can easily assemble the EZ Riser with just a single tool.
Details
Application images
Resources
Features
- Only one tool needed to tighten due to serrated wash-heads
- Conforms with Federal Specification WW-H-171 (Type 8), Manufacturers Standardization Society (MSS) SP-58 (Type 8)
Specifications
Finish | Electrogalvanized |
Material | Steel |
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.