104 Loop Hanger for Plastic Pipe
104 Loop Hanger for Plastic Pipe
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Features
- Recommended for the suspension of stationary flexible EPDM or Polypropylene plastic piping
- Use hanger with V-trough for continuous support of flexible or hot piping services
Specifications
Finish | Electrogalvanized |
Material | Steel |
Part Number | Pipe Size | OD | B | C |
1040100EG | 1/2" | 0.840" | 4 1/8" | 4" |
3/4" | 1.050" | 3 15/16" | 3 3/4" | |
1" | 1.315" | 3 3/4" | 3 7/16" | |
1 1/4" | 1.660" | 3 1/2" | 3" | |
1 1/2" | 1.900" | 3 3/8" | 2 11/16" | |
2" | 2.375" | 3" | 2 1/8" | |
1040200EG | 2 1/2" | 2.875" | 5 3/4" | 4 11/16" |
3" | 3.500" | 5 5/16" | 3 15/16" | |
3 1/2" | 4.000" | 4 15/16" | 3 3/8" | |
4" | 4.500" | 4 5/8" | 2 3/4" |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.