100T Heavy Duty Trapeze Loop Hanger


100T Heavy Duty Trapeze Loop Hanger
Details
Application images
Resources
CAD
Features
- Recommended for the suspension of stationary non-insulated pipe lines
- Designed for heavy duty trapeze installations where space is limited and attachment to structure is difficult
- UL® Listed to support trapeze assembly loads of 8" pipe size
- Conforms with Federal Specification WW-H-171 (Type 10), Manufacturers Standardization Society (MSS) SP-58 (Type 10)
- Meets NFPA®-13 requirements for trapeze loop hangers
Specifications
Finish | Pregalvanized |
Material | Steel |
Certifications
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203
FM Approved, Pipe Hanger Components
English
FM 1951, 1952, 1953 (December 2016)
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.