nVent CADDY Flexible Conduit Connector
nVent CADDY Flexible Conduit Connector
The nVent CADDY Flexible Conduit Connectors are a tool-free line of connectors built to accommodate a wide range of flexible conduit (14/2 to 10/2). Designed to form an easy, secure, snap-in connection, the connectors also provide the option for a quick, damage-free removal by simply depressing the side tab and rotating the fitting to remove cables without harm. In addition, the unique three-prong design assists in keeping the cable secure to reduce the risk of accidental disconnection or pullout.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- "Innovative snap-in style design makes installing fitting to ½"" box knockout fast and easy"
- Fitting can be easily removed by pressing tabs to release from box
- Features ability to remove cables damage-free by simply twisting the fitting off cables
- No tools required for installation
- Offers insulated throat
- Designed for AC, MCI-A, HCF steel and aluminum cable, flexible metal conduit steel and aluminum, MCI Cable, and continuous corrugated aluminum
Specifications
Certifications
cUL AWSX7.E528019
English
CSA C22.2 No. 18.3
cUL AWSX7.E528019
CSA C22.2 No. 18.3
UL AWSX.528019
English
ANSI/UL 514B
UL AWSX.528019
ANSI/UL 514B
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.