Products | 129 results (415 items)
Rail Secondary Power Surge Protector, DC Circuits
The EPD family of power surge protection devices offer economical and reliable protection from power transients with the convenience of easy installation.
Surge Counter, Digital Display
Surge Protection surge counter, digital display that records time and date of transient surge event.
Modular TDX Panel Protector, 400 kA
Service Entrance Suppressor, 200 kA
Service Entrance Suppressor, 200 kA with Metal Enclosure
Surge Diverter, 150 kA Single Mode
Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.
Surge Diverter, 12/24 DC
Service Entrance Suppressor(B), 320 kA
Economical primary surge protection suitable for point-of-entry facility protection.
Surge Diverter, 24/48 DC
Suitable for exposed DC wiring for both 24 and 48 VDC distribution systems.