Skip to main content

Please Select Your Country/Language Preferences

PH36963.jpg image

Rail Insulated Joint Slotting Tool

Insulated rail joints (IRJs) are an important part of a railway signal control system. Failure of an IRJ is a significant safety issue. As such, railway infrastructure owners take extreme care in maintaining IRJs in good condition. Railhead metal flow/fatigue is one failure mode that occurs. The effect of this metal flow is contact between the two rails resulting in critical electrical isolation failure.

To efficiently and safely maintain insulated rail joints to perform as required, the use of a rail insulated joint slotting tool is recommended to effectively clear away any metal flow.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Application images Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy