nVent CADDY Speed Link SLK with Decking Hook
nVent CADDY Speed Link SLK with Decking Hook
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled decking hook end fitting
- Quickly and easily attaches to hollow metal decking
- Spring-loaded ends snap into decking hole and lock into place
- Innovative design helps protect the wire from sharp edges of decking hole, minimizing risk of damage to wire
Specifications
Static Load Safety Factor | 5:1 |
Finish | Electrogalvanized |
Material | Steel; Zinc Alloy; Polypropylene |
Complies With | SMACNA HVAC-DCS |
Thickness (T) | 1/2" |
Width (W) | 3/4" |
Height (H) | 2.15" |
Thickness (T) | 12.5 mm |
Width (W) | 19 mm |
Height (H) | 55 mm |
Angle (a) | 90 ° max |
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.