The nVent CADDY Pyramid Equipment Support is a fast, flexible and innovative system for supporting heavy-duty mechanical services on rooftop surfaces. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.
Features
- Supports chillers, air conditioners and other mechanical systems
- Innovative base design evenly distributes load to help prevent damage to roof membrane
- Innovative crossbar and equipment-support clamps enable quick assembly
Filter applied:
Subcategories

nVent CADDY Pyramid Equipment Support Kit, 4 Post Base

nVent CADDY Pyramid Equipment Support Kit, 6 Post Base

nVent CADDY Pyramid Equipment Support Frame Extension Kit

nVent CADDY Pyramid Equipment Support Height Extension

nVent CADDY Pyramid Equipment Support Post Base

nVent CADDY Pyramid Equipment Support Clamp
Products | 6 results (6 items)

nVent CADDY Pyramid Equipment Support Kit, 4 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 39.4" (1 m) equipment support.

nVent CADDY Pyramid Equipment Support Kit, 6 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8" (2 m) equipment support.

nVent CADDY Pyramid Equipment Support Frame Extension Kit
Add to any 39.4" (1 m) or 78.8" (2 m) equipment support kit to extend the size of the frame in 39.4" (1 m) increments to create custom sizes and configurations.

nVent CADDY Pyramid Equipment Support Height Extension
Height extension used to lift the frame up to 31 1/2” (800 mm) off the roof surface.

nVent CADDY Pyramid Equipment Support Post Base
Individual post base with height adjustable leg 12” to 18” (305 to 457 mm) gives you the flexibility to create your own equipment support with strut.

nVent CADDY Pyramid Equipment Support Clamp
Clamp to secure heavy-duty mechanical equipment when creating a custom frame out of strut.