MI Cold Leads, Pre-Terminated, Double Ended (PCED)
MI Cold Leads, Pre-Terminated, Double Ended (PCED)
nVent RAYCHEM PCED are a range of mineral insulated (MI) double ended pre-terminated cold leads to facilitate occasional on-site termination and eventual repairs. The standard PCED consists of 2.4 m of MI cold lead cable, pre-terminated at each extremity with a factory seal, a gland assembly and 300 mm insulated flexible tails. They are available in copper and alloy 825 sheath and in different gland materials.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Factory tested and assembled in a controlled manufacturing environment for optimum repair quality
- Reliable during long life: 30 year product warranty available
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.