Varistar CP Cabinet Frame, 29 U, 1400H, 600W, 600D


Varistar CP Cabinet Frame, 29 U, 1400H, 600W, 600D
Catalog#: 20630-075
Varistar CP welded frame is available for static load requirements and can be integrated with 19”, ETSI or mounting plate. Additionally, castors can be added to the frame if needed.
However, if you require castors for your application, you might want to consider a mobile frame that already includes castors.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Welded, finish powder-coated, black gray, RAL 7021
- St, 1.5 mm, zinc-plated, with central GND/grounding point
- Static load-carrying capacity max. 1600 kg
- Please order adjustable feet separately
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Frame, CP, St, hot-dip galvanised, 1.5 mm, RAL 7021 | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.