The nVent CADDY line of innovative rigid bracing products was designed to provide superior performance and meet the highest seismic load requirements. The products have been designed with the end user in mind and provide contractors with labor-saving features to promote quick and easy installation. The system of products supports lateral and longitudinal bracing and offers a wide range of structural and pipe attachments.
Features
- Patent-pending lateral braces eliminate need for multiple trips up and down ladders
- Adjustable design can be used with different brace pipe sizes, providing flexibility on the jobsite and reducing contractor inventory
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- One wrench size fits all required hardware, eliminating the need to change tools
- cULus® Listed
- FM® Approved
- HCAI® Pre-Approved (OPM-0062) for Fire Sprinkler applications to the 2013 California Building Code
- HCAI® Pre-Approved (OPM-0542) for MEP applications to the 2019 California Building Code
Filter applied: 1
Products | 20 results (51 items)
Adjustable I-Beam Attachment
Adjustable seismic adaptors with retaining straps that connect seismic braces to I-Beams 100 - 457 mm wide and 6.4 - 31.8 mm thick.
Quick Grip Lateral Sway Brace
Seismic lateral sway brace for single pipe that eliminates trips between structure and service pipe during installation.
I-Beam Attachment
Seismic adaptors that connect seismic braces to flanges 6.4 - 19.1 mm thick.
Trapeze Sway Brace, Strut
Seismically braces trapeze hangers at threaded rod. Retrofit ability to multiple threaded rod sizes.
Multi Attachment
Seismic attachment to concrete or wood structures that disperses load over two anchors.
Trapeze Sway Brace, Pipe
Seismically braces trapeze hangers at threaded rod. Retrofit ability to multiple threaded rod sizes.
Strut Seismic Hinge
Seismic.
Strut Seismic Hinge Bracket Assembly
Used to fasten a strut based seismic brace parallel to the structure.
Universal Structural Attachment
Seismic fittings attaching directly to concrete, wood, bar joist or I-beam adapters.
Universal Structural Bracket, Strut Brace
Used to fasten a strut based seismic brace to the structure.