Skip to main content

Please Select Your Country/Language Preferences

PH4647.jpg image

Strut Nut with Spring, Channel Type C

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Static Load Safety Factor 3:1
Data Copied
Metric   |   Imperial
Pull-Out Strength
Part Number Channel Thickness
2,5 mm 2 mm 1,5 mm
SPRCM6xx 2000 N 2000 N 2000 N
SPRCM8xx 3330 N 3330 N 3330 N
SPRCM10xx 4890 N 4440 N 4440 N
SPRCM12xx 4890 N 4660 N 4440 N

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy