Skip to main content

Please Select Your Country/Language Preferences

PH35726.jpg image

Ground Rod Clamp, Rod to Tape, Type A

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Stainless Steel 304 (EN 1.4301);Gunmetal
Data Copied
Ground Rod Diameter, Actual Tape Size
25 x 3 mm 30 x 2 mm 30 x 6 mm 40 x 4 mm 50 x 3 mm
14.2 mm RTC1626 RTC2030 RTC2051 RTC2030 RTC2051 RTC2030 RTC2051 RTC2051 RTC2051
15.8 mm RTC1626 RTC2030 RTC2051 RTC2030 RTC2051 RTC2030 RTC2051 RTC2051 RTC2051
17.3 mm RTC1626 RTC2030 RTC2051 RTC2030 RTC2051 RTC2030 RTC2051 RTC2051 RTC2051
19.1 mm RTC1626 RTC2030 RTC2051 RTC2030 RTC2051 RTC2030 RTC2051 RTC2051 RTC2051
25.4 mm RTC2051 RTC2051 - - RTC2051

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy