Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Width
- Depth
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Airflow
- Diameter
- Airflow
- Front Finish
- Static Load
- Nominal Voltage
- Rear Finish
- Treated Edges
- Complies With
- Max Current
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
SKUs | 1500 results
MaxRack Open Frame System, 86.13x24.00x20.50, Black, Aluminum
Catalog #: M8410B45
- Height: 86.13 in / 2188 mm
- Width: 24 in / 610 mm
- Depth: 20.5 in / 521 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Open Frame System, 86.13x24.00x26.25, Black, Aluminum
Catalog #: M8416B45
- Height: 86.13 in / 2188 mm
- Width: 24 in / 610 mm
- Depth: 26.25 in / 667 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Open Frame System, 86.13x24.00x41.75, Black, Aluminum
Catalog #: M8432B45
- Height: 86.13 in / 2188 mm
- Width: 24 in / 610 mm
- Depth: 41.75 in / 1060 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Open Frame System, 86.13x24.00x16.50, Black, Aluminum
Catalog #: M846B45
- Height: 86.13 in / 2188 mm
- Width: 24 in / 610 mm
- Depth: 16.5 in / 419 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Open Frame System, 98.13x24.00x20.50, Black, Aluminum
Catalog #: M9610B51
- Height: 98.13 in / 2493 mm
- Width: 24 in / 610 mm
- Depth: 20.5 in / 521 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Open Frame System, 98.13x24.00x26.25, Black, Aluminum
Catalog #: M9616B51
- Height: 98.13 in / 2493 mm
- Width: 24 in / 610 mm
- Depth: 26.25 in / 667 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Open Frame System, 98.13x24.00x41.75, Black, Aluminum
Catalog #: M9632B51
- Height: 98.13 in / 2493 mm
- Width: 24 in / 610 mm
- Depth: 41.75 in / 1060 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Open Frame System, 98.13x24.00x16.50, Black, Aluminum
Catalog #: M966B51
- Height: 98.13 in / 2493 mm
- Width: 24 in / 610 mm
- Depth: 16.5 in / 419 mm
- Product Family: MaxRack
- Material: Aluminum
VersaRack Wall-Mount Open Frame Rack, 27.80x20.91x12.28, Black, Steel
Catalog #: E19SWM12U12
- Height: 27.8 in / 706 mm
- Width: 20.91 in / 531 mm
- Depth: 12.28 in / 312 mm
- Product Family: VersaRack
- Material: Mild Steel
VersaRack Wall-Mount Open Frame Rack, 27.80x20.91x24.29, Black, Steel
Catalog #: E19SWM12U24
- Height: 27.8 in / 706 mm
- Width: 20.91 in / 531 mm
- Depth: 24.29 in / 617 mm
- Product Family: VersaRack
- Material: Mild Steel