Skip to main content

Please Select Your Country/Language Preferences

Backhaul

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Family
  • Height
      Apply
    • Height
        Apply
      • Material
      • Width (W)
          Apply
        • Depth
            Apply
          • Width (W)
              Apply
            • Depth
                Apply
              • Protection Rating
              Filter0

              SKUs | 34 results

              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Single, 30x30x20, Lt Gray, AL

              Catalog #: T303020FTTX

              • Height (H): 30 in / 762 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 20 in / 508 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Dual, 30x30x20, Lt Gray, AL

              Catalog #: T303020FTTXDA

              • Height (H): 30 in / 762 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 20 in / 508 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Dual, 30x30x44, Lt Gray, AL

              Catalog #: T303044FTTXDA

              • Height (H): 30 in / 762 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 44 in / 1118 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Single, 50x30x20, Lt Gray, AL

              Catalog #: T503020FTTX

              • Height (H): 50 in / 1270 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 20 in / 508 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x20, Lt Gray, AL

              Catalog #: T503020FTTXB

              • Height (H): 59.49 in / 1511 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 23.27 in / 591 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Dual, 50x30x20, Lt Gray, AL

              Catalog #: T503020FTTXDA

              • Height (H): 50 in / 1270 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 20 in / 508 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Single AC, 50x30x20, Lt Gray, AL

              Catalog #: T503020FTTXSA

              • Height (H): 50 in / 1270 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 20 in / 508 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x28, Lt Gray, AL

              Catalog #: T503028FTTXDAB

              • Height (H): 59.49 in / 1511 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 34.53 in / 877 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Dual Type 4X, 50x30x44, Lt Gray, AL

              Catalog #: T503044FTTXDA

              • Height (H): 50 in / 1270 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 44 in / 1118 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant
              FiberOpticFTTXGroup_co_sq.png

              FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x44, Lt Gray, AL

              Catalog #: T503044FTTXDAB

              • Height (H): 59.49 in / 1511 mm
              • Width (W): 30 in / 762 mm
              • Depth (D): 50.53 in / 1283 mm
              • Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
                • Material: Aluminum
                • NEMA Rating: 4X Watertight, corrosion-resistant