Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Height
- Material
- Width (W)
- Depth
- Protection Rating
- Width (W)
- Depth
SKUs | 35 results
FTTX Fiber Optic Cabinet Package Type 4X Single, 30x30x20, Lt Gray, AL
Catalog #: T303020FTTX
- Height (H): 30 in / 762 mm
- Width (W): 30 in / 762 mm
- Depth (D): 20 in / 508 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Dual, 30x30x20, Lt Gray, AL
Catalog #: T303020FTTXDA
- Height (H): 30 in / 762 mm
- Width (W): 30 in / 762 mm
- Depth (D): 20 in / 508 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Dual, 30x30x44, Lt Gray, AL
Catalog #: T303044FTTXDA
- Height (H): 30 in / 762 mm
- Width (W): 30 in / 762 mm
- Depth (D): 44 in / 1118 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Single, 50x30x20, Lt Gray, AL
Catalog #: T503020FTTX
- Height (H): 50 in / 1270 mm
- Width (W): 30 in / 762 mm
- Depth (D): 20 in / 508 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x20, Lt Gray, AL
Catalog #: T503020FTTXB
- Height (H): 59.49 in / 1511 mm
- Width (W): 30 in / 762 mm
- Depth (D): 23.27 in / 591 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Dual, 50x30x20, Lt Gray, AL
Catalog #: T503020FTTXDA
- Height (H): 50 in / 1270 mm
- Width (W): 30 in / 762 mm
- Depth (D): 20 in / 508 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Single AC, 50x30x20, Lt Gray, AL
Catalog #: T503020FTTXSA
- Height (H): 50 in / 1270 mm
- Width (W): 30 in / 762 mm
- Depth (D): 20 in / 508 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x28, Lt Gray, AL
Catalog #: T503028FTTXDAB
- Height (H): 59.49 in / 1511 mm
- Width (W): 30 in / 762 mm
- Depth (D): 34.53 in / 877 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Dual Type 4X, 50x30x44, Lt Gray, AL
Catalog #: T503044FTTXDA
- Height (H): 50 in / 1270 mm
- Width (W): 30 in / 762 mm
- Depth (D): 44 in / 1118 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant
FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x44, Lt Gray, AL
Catalog #: T503044FTTXDAB
- Height (H): 59.49 in / 1511 mm
- Width (W): 30 in / 762 mm
- Depth (D): 50.53 in / 1283 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Aluminum
- NEMA Rating: 4X Watertight, corrosion-resistant