nVent LENTON taper-threaded splicing systems provide a positive locking connection and structural integrity in reinforced concrete construction. nVent LENTON spliced bars behave as continuous lengths of reinforcing steel bars by providing “full strength” in tension, compression and stress reversal applications. The nVent LENTON self-aligning, taper-threaded design provides for ease of installation, consistent performance and durability. It also develops higher tensile strength than lap splicing and provides for full load transfer with some of the slimmest and shortest couplers possible.
Features
- Small diameter reduces concrete cover and eliminates reinforcing steel bar (rebar) congestion
- Tapered thread helps prevent cross-threading and provides a positive locking, no-slip connection
- For use on most international grades and types of reinforcing steel bar (rebar)
- Installs quickly, taking approximately four and one-half turns to engage
- No special tools or skills required
Products | 33 results (529 items)
P13 Position Coupler, Plain, Worldwide Design
Catalog NumberItem NameAdd to Quote action
P13 Position Coupler, Plain, Worldwide Design, 14 mm
P13 Position Coupler, Plain, Worldwide Design, 18 mm
P13 Position Coupler, Plain, Worldwide Design, 30 mm
P13 Position Coupler, Plain, Worldwide Design, 34 mm
P13 Position Coupler, Plain, Worldwide Design, 40 mm
P13 Position Coupler, Plain, Worldwide Design, 50 mm
P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
P13 Position Coupler, Plain, Worldwide Design, 22 mm, #7
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10
P13 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M
P13 Position Coupler, Plain, Worldwide Design, 38 mm, #12
P13 Position Coupler, Plain, Worldwide Design, 43 mm, #14, 45M
P13 Position Coupler, Plain, Worldwide Design, 57 mm, #18, 55M
P14 Position Coupler, Plain, Worldwide Design
Catalog NumberItem NameAdd to Quote action
P14 Position Coupler, Plain, Worldwide Design, 14 mm
P14 Position Coupler, Plain, Worldwide Design, 18 mm
P14 Position Coupler, Plain, Worldwide Design, 30 mm
P14 Position Coupler, Plain, Worldwide Design, 34 mm
P14 Position Coupler, Plain, Worldwide Design, 40 mm
P14 Position Coupler, Plain, Worldwide Design, 50 mm
P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
P14 Position Coupler, Plain, Worldwide Design, 22 mm, #7
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10
P14 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M
P14 Position Coupler, Plain, Worldwide Design, 38 mm, #12
P14 Position Coupler, Plain, Worldwide Design, 43 mm, #14, 45M
P14 Position Coupler, Plain, Worldwide Design, 57 mm, #18, 55M
A2 Standard Coupler, Plain
Catalog NumberItem NameAdd to Quote action
A2 Standard Coupler, Plain, 14 mm
A2 Standard Coupler, Plain, 18 mm
A2 Standard Coupler, Plain, 30 mm
A2 Standard Coupler, Plain, 34 mm
A2 Standard Coupler, Plain, 40 mm
A2 Standard Coupler, Plain, 50 mm
A2 Standard Coupler, Plain, 10 mm, #3
A2 Standard Coupler, Plain, 12 mm, #4, 10M
A2 Standard Coupler, Plain, 16 mm, #5, 15M
A2 Standard Coupler, Plain, 20 mm, #6, 20M
A2 Standard Coupler, Plain, 22 mm, #7
A2 Standard Coupler, Plain, 25 mm, #8, 25M
A2 Standard Coupler, Plain, 28 mm, #9, 30M
A2 Standard Coupler, Plain, 32 mm, #10
A2 Standard Coupler, Plain, 36 mm, #11, 35M
A2 Standard Coupler, Plain, 38 mm, #12
A2 Standard Coupler, Plain, 43 mm, #14, 45M
A2 Standard Coupler, Plain, 57 mm, #18, 55M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design
Catalog NumberItem NameAdd to Quote action
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 12 mm, #4, 10M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 16 mm, #5, 15M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 20 mm, #6, 20M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 22 mm, #7
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 25 mm, #8, 25M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 28 mm, #9, 30M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 32 mm, #10
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 36 mm, #11, 35M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 40 mm
HFF Steel Nailing Plate
One-Piece Flange Coupler
Catalog NumberItem NameAdd to Quote action
One-Piece Flange Coupler, 18 mm
One-Piece Flange Coupler, 40 mm
One-Piece Flange Coupler, 16 mm, #5, 15M
One-Piece Flange Coupler, 20 mm, #6, 20M
One-Piece Flange Coupler, 22 mm, #7
One-Piece Flange Coupler, 25 mm, #8, 25M
One-Piece Flange Coupler, 28 mm, #9, 30M
One-Piece Flange Coupler, 32 mm, #10
One-Piece Flange Coupler, 36 mm, #11, 35M
A2 Standard Transition Coupler, Plain
Catalog NumberItem NameAdd to Quote action
A2 Standard Transition Coupler, Plain, 40 mm, 25 mm
A2 Standard Transition Coupler, Plain, 40 mm, 32 mm
A2 Standard Transition Coupler, Plain, 25 mm, 20 mm, #8, #6, 25M, 20M
A2 Standard Transition Coupler, Plain, 28 mm, 25 mm, #9, #8, 30M, 25M
A2 Standard Transition Coupler, Plain, 32 mm, 25 mm, #10, #8
A2 Standard Transition Coupler, Plain, 32 mm, 28 mm, #10, #9
A2 Standard Transition Coupler, Plain, 43 mm, 36 mm, #14, #11, 45M, 35M
A2 Standard Coupler, Coated
Catalog NumberItem NameAdd to Quote action
A2 Standard Coupler, Coated, HD, 40 mm
A2 Standard Coupler, Coated, HD, 50 mm
A2 Standard Coupler, Coated, HD, 12 mm, #4, 10M
A2 Standard Coupler, Coated, HD, 16 mm, #5, 15M
A2 Standard Coupler, Coated, HD, 20 mm, #6, 20M
A2 Standard Coupler, Coated, HD, 22 mm, #7
A2 Standard Coupler, Coated, HD, 25 mm, #8, 25M
A2 Standard Coupler, Coated, HD, 28 mm, #9, 30M
A2 Standard Coupler, Coated, HD, 32 mm, #10
A2 Standard Coupler, Coated, HD, 36 mm, #11, 35M
A2 Standard Coupler, Coated, HD, 43 mm, #14, 45M
A2 Standard Coupler, Coated, HD, 57 mm, #18, 55M
P13 Position Transition Coupler, Worldwide Design
Catalog NumberItem NameAdd to Quote action
P13 Position Transition Coupler, Worldwide Design, 14 mm, 10 mm
P13 Position Transition Coupler, Worldwide Design, 14 mm, 12 mm
P13 Position Transition Coupler, Worldwide Design, 16 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 10 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 12 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 18 mm, 16 mm
P13 Position Transition Coupler, Worldwide Design, 20 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 20 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 22 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 22 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 25 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 25 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 28 mm, 14 mm
P13 Position Transition Coupler, Worldwide Design, 28 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 16 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 20 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 22 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 25 mm
P13 Position Transition Coupler, Worldwide Design, 30 mm, 28 mm
P13 Position Transition Coupler, Worldwide Design, 32 mm, 18 mm
P13 Position Transition Coupler, Worldwide Design, 32 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 20 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 22 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 25 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 28 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 34 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 36 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 36 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 38 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 38 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 38 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 25 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 28 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 30 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 36 mm
P13 Position Transition Coupler, Worldwide Design, 40 mm, 38 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 32 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 34 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 36 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 38 mm
P13 Position Transition Coupler, Worldwide Design, 50 mm, 40 mm
P13 Position Transition Coupler, Worldwide Design, 12 mm, 10 mm, #4, #3
P13 Position Transition Coupler, Worldwide Design, 16 mm, 10 mm, #5, #3
P13 Position Transition Coupler, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M
P13 Position Transition Coupler, Worldwide Design, 20 mm, 10 mm, #6, #3
P13 Position Transition Coupler, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M
P13 Position Transition Coupler, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M
P13 Position Transition Coupler, Worldwide Design, 22 mm, 12 mm, #7, #4
P13 Position Transition Coupler, Worldwide Design, 22 mm, 16 mm, #7, #5
P13 Position Transition Coupler, Worldwide Design, 22 mm, 20 mm, #7, #6
P13 Position Transition Coupler, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M
P13 Position Transition Coupler, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M
P13 Position Transition Coupler, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M
P13 Position Transition Coupler, Worldwide Design, 25 mm, 22 mm, #8, #7
P13 Position Transition Coupler, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M
P13 Position Transition Coupler, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M
P13 Position Transition Coupler, Worldwide Design, 28 mm, 22 mm, #9, #7
P13 Position Transition Coupler, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M
P13 Position Transition Coupler, Worldwide Design, 32 mm, 20 mm, #10, #6
P13 Position Transition Coupler, Worldwide Design, 32 mm, 22 mm, #10, #7
P13 Position Transition Coupler, Worldwide Design, 32 mm, 25 mm, #10, #8
P13 Position Transition Coupler, Worldwide Design, 32 mm, 28 mm, #10, #9
P13 Position Transition Coupler, Worldwide Design, 36 mm, 22 mm, #11, #7
P13 Position Transition Coupler, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M
P13 Position Transition Coupler, Worldwide Design, 36 mm, 28 mm, #11, #9, 35M, 30M
P13 Position Transition Coupler, Worldwide Design, 36 mm, 32 mm, #11, #10
P13 Position Transition Coupler, Worldwide Design, 38 mm, 25 mm, #12, #8
P13 Position Transition Coupler, Worldwide Design, 38 mm, 28 mm, #12, #9
P13 Position Transition Coupler, Worldwide Design, 38 mm, 36 mm, #12, #11
ELFM Female-to-Male Extension
Catalog NumberItem NameAdd to Quote action
"ELFM Female-to-Male Extension, 25 mm, #8, 25M, 4.92"""
"ELFM Female-to-Male Extension, 28 mm, #9, 30M, 5.12"""
"ELFM Female-to-Male Extension, 32 mm, #10, 5.43"""