Pull/Junction/Terminal Boxes Select FiltersCloseApply Filter byFilter applied: 1Clear filters Metric | Imperial Collapse allExpand all Applications Controls and Drives (96) Corrosive Environments (60) Factory Automation and Process Control (63) Hazardous Environments (43) Hygienic Environments (6) Height 1.77 in (1) 2.09 in (6) 2.52 in (3) 2.95 in (3) 3.15 in (4) 4 in (2) 4.5 in (1) 4.72 in (14) 4.8 in (5) 4.92 in (11) 5.91 in (17) 6 in (3) 6.3 in (4) 6.89 in (11) 7.25 in (2) 7.87 in (6) 8 in (3) 9.06 in (5) 9.84 in (2) 10 in (3) 11.81 in (6) 12 in (5) 14 in (3) 15.75 in (2) 15.94 in (1) 16 in (2) View All View Less Apply Height 45 mm (1) 53 mm (6) 64 mm (3) 75 mm (3) 80 mm (4) 102 mm (2) 114 mm (1) 120 mm (14) 122 mm (5) 125 mm (11) 150 mm (17) 152 mm (3) 160 mm (4) 175 mm (11) 184 mm (2) 200 mm (6) 203 mm (3) 230 mm (5) 250 mm (2) 254 mm (3) 300 mm (6) 305 mm (5) 356 mm (3) 400 mm (2) 405 mm (1) 406 mm (2) View All View Less Apply Width 1.97 in (1) 2 in (1) 2.09 in (2) 2.17 in (1) 2.28 in (1) 2.56 in (3) 2.88 in (1) 2.95 in (1) 3.15 in (2) 3.23 in (6) 3.86 in (1) 4 in (4) 4.33 in (2) 4.72 in (6) 4.8 in (2) 4.92 in (7) 5.91 in (1) 6 in (4) 6.3 in (1) 6.89 in (14) 7.48 in (2) 7.87 in (3) 8 in (4) 8.5 in (1) 8.66 in (1) 9.45 in (6) 9.84 in (7) 10 in (5) 10.04 in (1) 10.24 in (1) 11.81 in (4) 12 in (3) 12.99 in (2) 13 in (1) 14 in (2) 14.17 in (1) 15.75 in (5) 15.94 in (1) 19.69 in (6) 22.05 in (1) 23.62 in (5) 31.5 in (6) View All View Less Apply Width 50 mm (1) 51 mm (1) 53 mm (2) 55 mm (1) 58 mm (1) 65 mm (3) 73 mm (1) 75 mm (1) 80 mm (2) 82 mm (6) 98 mm (1) 102 mm (4) 110 mm (2) 120 mm (6) 122 mm (2) 125 mm (7) 150 mm (1) 152 mm (4) 160 mm (1) 175 mm (14) 190 mm (2) 200 mm (3) 203 mm (4) 216 mm (1) 220 mm (1) 240 mm (6) 250 mm (7) 254 mm (5) 255 mm (1) 260 mm (1) 300 mm (4) 305 mm (3) 330 mm (1) 356 mm (2) 360 mm (1) 400 mm (5) 405 mm (1) 500 mm (6) 560 mm (1) 600 mm (5) 800 mm (6) View All View Less Apply Depth 1.18 in (1) 1.42 in (3) 2 in (1) 2.17 in (4) 2.2 in (12) 2.24 in (4) 2.62 in (2) 2.95 in (4) 2.99 in (3) 3 in (2) 3.15 in (3) 3.39 in (18) 3.5 in (1) 3.54 in (6) 3.58 in (6) 3.94 in (7) 4 in (6) 4.33 in (4) 4.37 in (3) 4.72 in (53) 4.76 in (3) 4.92 in (5) 5 in (2) 5.2 in (14) 5.91 in (6) 6 in (9) 6.5 in (1) 6.75 in (2) 7.09 in (1) 8 in (1) View All View Less Apply Depth 30 mm (1) 36 mm (3) 51 mm (1) 55 mm (4) 56 mm (12) 57 mm (4) 67 mm (2) 75 mm (4) 76 mm (2) 80 mm (3) 86 mm (18) 89 mm (1) 90 mm (6) 91 mm (6) 100 mm (7) 102 mm (6) 110 mm (4) 111 mm (3) 120 mm (53) 121 mm (3) 125 mm (5) 127 mm (2) 132 mm (14) 150 mm (6) 152 mm (9) 165 mm (1) 171 mm (2) 180 mm (1) 203 mm (1) View All View Less Apply Protection Rating NEMA Type 3R (17) NEMA Type 4 (57) NEMA Type 4X (67) NEMA Type 12 (139) NEMA Type 13 (89) IP65 (40) IP66 (244) IP67 (146) IK06 (56) IK07 (58) IK08 (120) IK09 (22) IK10 (21) IP69 (6) View All View Less Product Family Zonex (1) PushButton (2) Filter1Filter applied: 1Category: Pull/Junction/Terminal BoxesView All Filters (1) SubcategoriesMild Steel Terminal and Junction BoxesDetailsStainless Steel Terminal and Junction BoxesDetailsFiberglass and Thermoplastic Terminal and Junction BoxesDetailsAluminum Terminal and Junction BoxesDetails