nVent CADDY Speed Link SLS with Threaded Stud End
nVent CADDY Speed Link SLS with Threaded Stud End
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled threaded stud end fitting
- Attaches to structures with threaded anchors or devices with threaded hole
- Finger tightening of nut secures the locking device into position without tools
- Installs in strut profiles without the need to insert fingers or tools into the strut
Specifications
Wire Rope Diameter | 2 mm |
Static Load Safety Factor | 5:1 |
Finish | Electrogalvanized |
Material | Steel;Polypropylene;Zinc Alloy |
Complies With | SMACNA HVAC-DCS |
Hole Size (HS) | 0.31 – 0.38" |
Slot Size (SS) | 0.31" x 0.25" - 0.31" x 0.38" |
Width (W) | 0.63" |
Height 2 (H2) | 1.7" |
Height 1 (H1) | 2.1" |
Slot Size (SS) | 8 x 6.5 mm - 8 x 10 mm |
Hole Size (HS) | 8 – 10 mm |
Width (W) | 16 mm |
Height 2 (H2) | 43.5 mm |
Height 1 (H1) | 53 mm |
Thread Size (TS) | M8 |
Thickness (T) | 0.15" Max |
Thickness (T) | 4 mm Max |
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.