Products | 84 results (206 items)
TSG-SRF Replacement Secondary Module
Closed Circuit Television Protector
Closed circuti televesion (CCTV) surge protection.
Electronic Track Signal Protector
DT Panel Protector (B), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
Universal Transient Barrier, Single Pair
Surge protection universal transient barrier, single pair.