Skip to main content

Please Select Your Country/Language Preferences

PH38718.jpg image

nVent CADDY Macrofix Insulated M8/M10, Stainless Steel

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Color Black
Finish Electropolished
Material EPDM-SBR Rubber;Stainless Steel 316L (EN 1.4404)
Temperature −50 to 110 °C
Temperature −58 to 230 °F
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy