Subcategories
Products | 40 results (81 items)
ABS Adjustable Busbar Support Profile
Profile for use with Adjustable Busbar Support (ABS) Insulator Modules.
CABS Module Kit, UL®
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase.
Universal Busbar Support
Adjustable Busbar Support Kit. For 3P or 3P+N System. Busbar thickness 5 or 10mm. One to four bar per phase. Bar from 30 to 200mm width.
CABS Busbar Support Kit
Module kit for all busbar types.
Adjustable Flat Busbar Support Kit
Adjustable Flat Busbar Support Kit enables to build custom adjustable flat busbar supports.
Compact Busbar Support with Neutral Circuit
Compact busbar support design fits in 400 mm (15 3/4") deep panels.
BS-125A Four Pole Insulating Support
CABS Bracket E
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.
CABS-APP Aluminium Profile
Aluminum profile allows for custom busbar support creation with flexibility to select distance between phases and supports.
Adjustable Flat Busbar Support Rail
Adjustable Flat Busbar Support Rail enables users to build custom adjustable flat busbar supports.