BC Ribbed Steel Busbar Clamp
BC Ribbed Steel Busbar Clamp
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Features
- Connects two copper busbars together or nVent ERIFLEX Flexibar to copper busbar
- Two ribbed plates complete with screws
- Allows for excellent electrical contact
- Installs quickly and easily
- Ideal for on site modifications
- RoHS compliant
Specifications
Clamping Capacity | 0.79 |
Clamping Capacity | 20 mm |
Finish | Electrogalvanized |
Material | Steel |
Catalog
Installation Manual / Instruction Sheet
Certifications
UR QEUY2.E125470
English
ANSI/UL 67, ANSI/UL 891
UR QEUY2.E125470
ANSI/UL 67, ANSI/UL 891
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.