Products | 129 results (415 items)
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode.
Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
Replacement Module for DSD, 60 kA
RTBN Rail Transient Barrier Replacement Module
Rail Transient Barrier for data and signal surge protection module.
Replacement Capacitor
Transient Discriminating MOVTEC
Replacement Module for UTB, Intrinsic Safe
Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+1 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.