Products | 129 results (415 items)
Modular TDX Panel Protector, 300 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
SGT DIN Rail Surge Protection Replacement Module
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.
Service Entrance Suppressor, 200 kA
Modular TDX Panel Protector, 400 kA
Surge Diverter, 150 kA Single Mode
Service Entrance Suppressor, 200 kA with Metal Enclosure
Surge Diverter, 12/24 DC
Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.
Surge Diverter, 24/48 DC
Suitable for exposed DC wiring for both 24 and 48 VDC distribution systems.
Service Entrance Suppressor(B), 320 kA
Economical primary surge protection suitable for point-of-entry facility protection.