Products | 129 results (415 items)
Universal Transient Barrier, Single Pair
Surge protection universal transient barrier, single pair.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
High Speed Data Line Protector
Multi-stage protection with primary or combination primary/secondary protectors.
Modular Spark Gap Diverter
Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
DT2 DIN Rail Surge Protection Class II, 1+0 Mode
DT2 DIN Rail Surge Protection Class II, 1+0 Mode.
Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.