Products | 129 results (415 items)
TSG-SRF Replacement Secondary Module
Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
Transient Discriminating Surge Diverter, 20 kA Three Mode
Transient Discriminating (TD) technology helps ensure reliable and continued operation during sustained and abnormal over-voltage events.
Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.
Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
Modular Spark Gap Diverter
Universal Transient Barrier, Single Pair
Surge protection universal transient barrier, single pair.
Replacement Module for UTB, Single Pair
Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment.