Filter applied: 1
Subcategories
Products | 50 results (136 items)
Surge Diverter, 10 kA Single Mode
TDS130 Replacement Module
Replacement module for TDS130 Series.
PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
Replacement Module for DSD, 10 kA
Transient Discriminating Surge Diverter, 20 kA Three Mode
Transient Discriminating (TD) technology helps ensure reliable and continued operation during sustained and abnormal over-voltage events.
Modular Spark Gap Diverter
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
DT2 DIN Rail Surge Protection Class II, 1+0 Mode
DT2 DIN Rail Surge Protection Class II, 1+0 Mode.