Skip to main content

Please Select Your Country/Language Preferences

PH31364.jpg image

2-, 3- and 4-Point Ground Resistance Tester Kit with DataView® Software

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Ground Resistance Tester Information
3-Point Measurement
Range (Auto-Ranging) 0.09Ω to 99.9kΩ
Resolution  0.01Ω to 100Ω
Test Voltage  Nominal 16 or 32Vrms user selectable
Operating Frequency 41 to 5078Hz automatic or user selectable
Test Current  Up to 250mA
Accuracy  ±2% of Reading + 1ct @ 128Hz
2-Clamp Measurement
Range  0.1 to 500Ω
Resolution  0.01 to 1Ω
Operating Frequency  Auto: 1367Hz; Manual: 128Hz-1367Hz-1611Hz-1758Hz
Soil Resistivity 4-Point Measurement
Test Method  Wenner or Schlumberger selectable with automatic calculation of test results in Ω-meters
Range (Auto-Ranging) 0.01 to 99.99kΩ; ρ max: 999kΩm
Resolution  0.01 to 100Ω
Test Voltage  16 or 32V user selectable
Operating Frequency  From 41 to 128Hz selectable
External Voltage Measurement
Range (Auto-Ranging)  0.1 to 65.0VAC/DC – DC to 440Hz
Accuracy  ±2% of Reading + 1ct
Resistance Measurement (Bond Testing)
Measurement Type  2-Pole (with lead resistance compensation) or 4-Pole (Kelvin sensing) user selectable
Range (Auto-Ranging)  2-Pole 0.02Ω to 99.99kΩ; 4-Pole 0.02Ω to 99.99kΩ
Accuracy  ±2% of Reading + 2cts
Test Voltage  16VDC (+, - or auto polarity)
Test Current  Up to 250mA max
Data Storage
Memory Capacity  512 test results (64KB)
Power
Power Source  9.6V rechargeable battery pack (included)
Recharging Source  110/220 50/60Hz external charger with 18Vdc, 1.9A output
Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy