Threaded Rod
Threaded Rod
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Cut to length as needed
- According to standard DIN 976-1 / ISO 7412
- Property Class 4.8
Specifications
Tensile Strength | 400 MPa |
Yield Strength | 36000 lbf/in² |
Tensile Strength | 58000 lbf/in² |
Yield Strength | 248211 kPa |
Finish | Electrogalvanized |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.