MC/AC and Non-Metallic Sheathed Cable Support
MC/AC and Non-Metallic Sheathed Cable Support
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Effectively supports non-metallic sheathed and MC/AC cables
- "Secures cables 1-1/4"" from the face of the stud"
- Flared edges prevent damage to the cable jacket
- Holds up to four MC/AC cables or four 12-3 non-metallic sheathed cables with ground
- "Unique ""stop-bend"" design helps prevent cables from being installed too far from face of stud"
Specifications
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.