Products | 75 results (174 items)
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
DT2 DIN Rail Surge Protection Class II, 1+0 Mode
DT2 DIN Rail Surge Protection Class II, 1+0 Mode.
Coaxial Surge Protector
coaxial surge protection.
PVT2 Photovoltaic Surge Protection Class II
Suited for use at the DC input of distributed string inverters in solar arrays.
DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 100 kA
The DT2 Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class II and UL Type 1CA environments.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 100kA
The EDT2 1+0 Mode, 100 kA Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.
Compact TDX Panel Protector, 100 kA
Built-in features include TD Technology, thermal protection and short circuit current fusing.
Subscriber Line Protector, Single Stage
Single stage protection with primary or combination primary/secondary protectors.
Universal Transient Barrier, Single Pair Isolated Ground
Compact design universal transient barrier provides protection of low-voltage circuits and transducers.