Modular Double Door, MCD
![MCD_sq.png MCD Photo](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/MCD_sq.png.webp?itok=XMRaIqK4)
![MCD_sq.png MCD Photo](/sites/default/files/styles/product_and_sku_image_582x334_no_crop/public/acquiadam/assets/MCD_sq.png.webp?itok=XMRaIqK4)
Modular Double Door, MCD
The mild steel double door combinable floor standing enclosure range, MCD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.
Industry Standards
UL 508A Listed; Type 12; File No. E92044
cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12; File No. E92044
NEMA/EEMAC Type 12
CSA, File No. 1442951: Type 12
IEC 62208 IP55
KEMA, GOST, Lloyds, DNV, Maritime, CE, EAC
Details
Benefits
Resources
Features
- Material: Frame: 1.5 mm painted steel. Doors: 2 mm painted steel. Rear, roof and side panels: 1.5 mm painted steel. Mounting plate: 3 mm galvanized steel. Bottom plates: 1 mm galvanized steel.
- Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660. Including integrated external hole pattern.
- Doors: Mounted with four hinges. Including door frame with 25 mm hole pattern. Doors cannot be reversed. Separate doors to be ordered for left hand door locking.
- Rear panel: Fitted by M6 torx screws. Standard facilities for rear doors mounting. Split rear panels in 1600 mm wide enclosures. RD version comes with rear door instead of rear panel.
- Side panels: Supplied as an accessory.
- Roof panel: Removable.
- Lock: Espagnolette 4-point locking system in the main door and 2-point locking system in the slave door. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories.
- Bottom plates: Consists of three or four (D>600) pieces.
- Mounting plate: Double folded and slides into position. Adjustable in depth by steps of 25 mm, with the MPD02 accessory. Supplied, attached on the outside of the enclosure packaging.
- Earthing: All panels are earthed through their fittings and equipped with a separate earthing stud.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP55 | TYPE 12 | IK 10.
- Mounting requirements: Standard delivery ready for combined installation. For stand-alone installation add side panels.
- Delivery: Frame with fitted doors, rear panel, roof panel, bottom plates, mounting plate and door frame (not included for PER5 version). For enclosures 2200 mm height, delivery includes two CMB profiles mounted in depth. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow baying without removal. Packing material is recyclable.
Specifications
Body Thickness | 1.5mm |
Door Thickness | 2mm |
Door Thickness | 14ga |
Body Thickness | 16ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.