Adjustable Flat Busbar Support Insulator
Details
Application images
Resources
3D models
Features
- Use with Adjustable Flat Busbar Support Rail to create custom busbar supports
- Adjusts quickly to accommodate multiple busbar thicknesses
- High resistance to short-circuit forces
- Provides excellent electrical protection for equipment
- Halogen free
- RoHS compliant
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Certifications
IEC 61439-1 EN Busbar Supports
English
IEC 61439-1 (2017)
IEC 61439-1 FR Busbar Supports
English
IEC 61439-1 (2017)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.