Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Pyramid ST Strut-Based Supports

Select Filters Close
Filter by
Clear filters
  • Applications
Filter

Subcategories

nVent CADDY Pyramid ST Fixed Strut Support

nVent CADDY Pyramid ST Fixed Strut Support

nVent CADDY Pyramid ST Adjustable Strut Support

nVent CADDY Pyramid ST Adjustable Strut Support

nVent CADDY Pyramid ST Bridge Assembly

nVent CADDY Pyramid ST Bridge Assembly

Products | 3 results (6 items)

nVent CADDY Pyramid ST Fixed Strut Support

nVent CADDY Pyramid ST Fixed Strut Support

Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.
nVent CADDY Pyramid ST Adjustable Strut Support

nVent CADDY Pyramid ST Adjustable Strut Support

Allows elevation changes of up to 18" (457 mm) off the roof surface with 10" or 16" (254 mm or 406 mm) of usable strut length.
nVent CADDY Pyramid ST Bridge Assembly

nVent CADDY Pyramid ST Bridge Assembly

Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.