Vertical Dividing Bars For Floor Standing Enclosures, VB
Hover to magnify image or click to enlarge
Vertical Dividing Bars For Floor Standing Enclosures, VB
The dividing vertical bar increases the mounting possibilities available within the enclosure and divides it into two useable spaces.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Fitted in the centre of 1200 mm or 1600 mm wide enclosures (front and rear) to provide standard mounting facilities in two vertical sections of 600 mm or 800 mm. This enables separate fitting of equipment such as swing frames, system profiles, in either section of the enclosure.
- Material: 1.75 mm zinc plated steel.
- Pack quantity: 1 pair without mounting accessories.
- Mounting requirements: Add VBK for mounting. For complete mounting facilities in the division add VBD.
- Fitted in the centre of 1200 mm or 1600 mm wide enclosures (front and rear) to provide standard mounting facilities in two vertical sections of 600 mm or 800 mm
- This enables separate fitting of equipment such as swing frames, system profiles, in either section of the enclosure
Specifications
Thickness | 0.07 in |
Thickness | 1.75 mm |
Finish | Plated |
Material | Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.